Anti Reach Barrier

Anti Reach Barrier

The anti-reach barrier is an accessory designed to be used in conjunction with an ADA gate and turnstile. An anti-reach barrier should always be used when installing an ADA gate next to a turnstile to prohibit someone from reaching through the bars on the turnstile and opening the ADA gate by pushing on the panic bar from the outside. It can also be used to make the ADA gate sturdier if standing alone or on a portable base.

Spesifikasjon
  • WeightN/A
    Dimensions60 × 3 × 12 in
    Finish

    Galvanized, Powder Coat over Galvanized, Powder Coated, Stainless Steel

Tekniske spesifikasjoner
  • Unik ref.anti-reach-barrier
  • ProduktfamilieADA Gates
  • ProduktgruppeADA Gate Accessories
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-06-06
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriAnlegg og infrastruktur - Svingporter og porter for fotgjengeradgang
  • Uniclass 2015 kodeEF_25_55
  • Uniclass 2015 beskrivelseBarriers
  • OmniClass-nummer23-29 13 23 15
  • OmniClass-tittelPortable Post and Railing Barriers

Tilgjengelighet etter region

Nord Amerika