Pabco Glass Interior Glass-Mat Gypsum

Pabco Glass Interior Glass-Mat Gypsum

GLASS MAT PANEL FOR EXTENDED MOLD AND MOISTURE PROTECTION

PABCO GLASS Interior gypsum panels are ideal for interior commercial and residential applications where mold and moisture are a concern such as bathrooms, kitchens, laundry rooms and basements. Comprised of a mold and moisture-resistant gypsum core reinforced with glass fibers, the panel provides increased resistance to moisture and greater structural stability than paper-faced gypsum board. Ideal for pre-rock construction as the product performance will not be compromised when exposed to normal weather conditions for up to one year. Available in 5/8” Type X for fire-resistance rated applications and 1/2” regular panels for non-fire-resistance rated applications.

Spesifikasjon
  • CompositionCore: Naturally occurring gypsum and proprietary additives
    Paper: 100% glass mat on front, back and long edges
    ManufacturedASTM C1396 part 7, ASTM C1658
    Installation

    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    C840 Standard Specification for Application and Finishing of Gypsum Board

    Mold/Mildew ResistanceASTM D3273
    10 (Highest Rating)
    Water AbsorptionASTM C473
    ≤5% by weight
    Surface BurnASTM E84
    Flame Spread 0
    Smoke Developed 0
    CombustibilityASTM E136
    Non-Combustible Gypsum Core
    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® for the latest UL Design Numbers

Tekniske spesifikasjoner
  • Unik ref.Pabco_Glass_Interior_Glass-Mat_Gypsum
  • ProduktfamilieGypsum Wall Board
  • ProduktgruppeGlass Interior Glass-Mat Gypsum
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-08-11
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriByggematerialer - Gips-/fiberplater
  • OmniClass-nummer23-13 13 11 19
  • OmniClass-tittelGypsum