FiberRunner® 1-Port Spillout - FR1.5IDEYL
Panduit

FiberRunner® 1-Port Spillout - FR1.5IDEYL

Used to route cable into 1.5 (38mm) diameter split corrugated tubing directly through a hole cut in the side wall of the 4x4, 6x4, and 12x4 FiberRunner® Channel or 4x4 Fiber-Duct Channel. Provides 1 (25.4mm) bend radius control at the exit. Includes drilling template, Black.

    Spesifikasjon
    • Specifications
      System Dimensions - 4x4, 6x4 and 12x4
      Material - ABS
      Color - Yellow
      Cover Part Number - NA
      Fitting Type - 1-Port Spillout
      Series Type - 4 x 4 FiberRunner Fitting
      Part Features - N/A
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Tekniske spesifikasjoner
    • Unik ref.fiberrunner-1-port-spillout-fr1-5ideyl
    • ProduktfamilieElectrical
    • ProduktgruppeCable Trays and Horizontal Racks
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2011-02-07
    • Utgavenummer1
    Relatert
    • HovedmaterialeABS
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektrisk - Distribusjon
    • Uniclass 2015 kodePr_65_70_11_17
    • Uniclass 2015 beskrivelseCable trays
    • CSI MasterFormat 2014 kode27 05 36
    • CSI MasterFormat 2014 tittelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-tittelCommunication Cable Trays
    • CSI UniFormat II kodeD50
    • CSI UniFormat II tittelELECTRICAL