FiberRunner® Inside Vertical 45° - FRIV4512X4YL
Panduit

FiberRunner® Inside Vertical 45° - FRIV4512X4YL

Attaches to 12x4 channel and/or fitting to create a 45° upward angle from a straight horizontal run. Used with outside vertical 45° angle fitting FROV4512X4YL to change level of a straight horizontal run. Includes split cover.

Spesifikasjon
  • Specifications
    Color - Yellow
    Overall Length (In.) - 8.11
    Overall Length (mm) - 206
    Overall Width (In.) - 13.96
    Overall Width (mm) - 354.7
    Overall Height (In.) - 7.35
    Overall Height (mm) - 186.7
    UL Listed - Yes
    Material - ABS
    Couplers Required - (2 pcs.) FRBC12X4YL
    Cover Part Number - Included
    Fitting Type - Inside Vertical 45°
    Series Type - 12 x 4 FiberRunner Fitting
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1

Tekniske spesifikasjoner
  • Unik ref.fiberrunner-Inside-vertical-45-FRIV4512X4YL
  • ProduktfamilieElectrical
  • ProduktgruppeCable Trays and Horizontal Racks
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2011-02-07
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon
  • Uniclass 2015 kodePr_65_70_11_17
  • Uniclass 2015 beskrivelseCable trays
  • CSI MasterFormat 2014 kode27 05 36
  • CSI MasterFormat 2014 tittelCable Trays for Communications Systems
  • OmniClass-nummer23-37 11 13
  • OmniClass-tittelCommunication Cable Trays
  • CSI UniFormat II kodeD50
  • CSI UniFormat II tittelELECTRICAL