FiberRunner® Horizontal 45° Cover - FRH45SC12YL
Panduit

FiberRunner® Horizontal 45° Cover - FRH45SC12YL

Optional split cover for the horizontal 45° angle fitting FRH4512X4YL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19mm) opening for easy access to add or removes cables.

    Spesifikasjon
    • Specifications
      Color - Yellow
      Overall Length (In.) - 15.34
      Overall Length (mm) - 389.7
      Overall Width (In.) - 15.99
      Overall Width (mm) - 406.2
      UL Listed - Yes
      Material - ABS
      Couplers Required —
      Cover Part Number —
      Fitting Type - Horizontal 45° Cover
      Series Type - 12 x 4 FiberRunner Fitting
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Tekniske spesifikasjoner
    • Unik ref.fiberrunner-horizontal-45-cover-FRH45SC12YL
    • ProduktfamilieElectrical
    • ProduktgruppeCable Trays and Horizontal Racks
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2011-02-07
    • Utgavenummer1
    Relatert
    • HovedmaterialeABS
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektrisk - Distribusjon
    • Uniclass 2015 kodePr_65_70_11_17
    • Uniclass 2015 beskrivelseCable trays
    • CSI MasterFormat 2014 kode27 05 36
    • CSI MasterFormat 2014 tittelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-tittelCommunication Cable Trays
    • CSI UniFormat II kodeD50
    • CSI UniFormat II tittelELECTRICAL