FiberRunner® Horizontal Tee - FRT6X4YL
FiberRunner® Horizontal Tee - FRT6X4YL
FiberRunner® Horizontal Tee - FRT6X4YL
FiberRunner® Horizontal Tee - FRT6X4YL
FiberRunner® Horizontal Tee - FRT6X4YL
    Panduit

    FiberRunner® Horizontal Tee - FRT6X4YL

    Attaches to 6x4 channel and/or fittings to create a 90° horizontal branch from straight horizontal runs. Accepts optional split cover FRTSC6YL.

    Spesifikasjon
    • Specifications
      Color - Yellow
      Fitting Material - ABS
      Channel Material - Rigid PVC
      Overall Width (In.) - 10.77
      Overall Width (mm) - 273.6
      Overall Height (In.) - 4.22
      Overall Height (mm) - 107.3
      Material - ABS
      Couplers Required - (3 pcs.) FRBC6X4YL
      Fitting Type - Horizontal Tee
      Series Type - 6 x 4 FiberRunner Fitting
      UL Listed - Yes
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Tekniske spesifikasjoner
    • Unik ref.fiberrunner-horizontal-tee-FRT6X4YL
    • ProduktfamilieElectrical
    • ProduktgruppeCable Trays and Horizontal Racks
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2011-02-07
    • Utgavenummer1
    Relatert
    • HovedmaterialeABS
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektrisk - Distribusjon
    • Uniclass 2015 kodePr_65_70_11_17
    • Uniclass 2015 beskrivelseCable trays
    • CSI MasterFormat 2014 kode27 05 36
    • CSI MasterFormat 2014 tittelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-tittelCommunication Cable Trays
    • CSI UniFormat II kodeD50
    • CSI UniFormat II tittelELECTRICAL