FiberRunner® Outside Vertical Right Angle - FROVRA12X4YL
Panduit

FiberRunner® Outside Vertical Right Angle - FROVRA12X4YL

Attaches to 12x4 channel and/or fittings to create a 90° vertical turn down from a straight horizontal run. Accepts optional split cover FROVRASC12YL.

    Spesifikasjon
    • Specifications
      Color - Yellow
      Overall Length (In.) - 7.74
      Overall Length (mm) - 196.6
      Overall Width (In.) - 13.92
      Overall Width (mm) - 353.4
      Overall Height (In.) - 7.74
      Overall Height (mm) - 196.6
      UL Listed - Yes
      Material - ABS
      Couplers Required - (2 pcs.) FRBC12X4YL
      Cover Part Number - FROVRASC12YL
      Fitting Type - Outside Vertical Right Angle
      Series Type - 12 x 4 FiberRunner Fitting
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Tekniske spesifikasjoner
    • Unik ref.fiberrunner-Outside-vertical-right-angle-FROVRA12X4YL
    • ProduktfamilieElectronics
    • ProduktgruppeCable Transmission and Reception Equipment
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2011-02-07
    • Utgavenummer1
    Relatert
    • HovedmaterialeABS
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektronikk - Kommunikasjon
    • Uniclass 2015 kodePr_65_70_11_17
    • Uniclass 2015 beskrivelseCable trays
    • CSI MasterFormat 2014 kode27 05 36
    • CSI MasterFormat 2014 tittelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-tittelCommunication Cable Trays
    • CSI UniFormat II kodeD50
    • CSI UniFormat II tittelELECTRICAL