QuickNet SFQ Cassette - FQZO-12-10AF
QuickNet SFQ Cassette - FQZO-12-10AF
QuickNet SFQ Cassette - FQZO-12-10AF
QuickNet SFQ Cassette - FQZO-12-10AF
    Panduit

    QuickNet SFQ Cassette - FQZO-12-10AF

    12-fiber QuickNet SFQ cassette, optimized OM4 (50/125µm), six LC duplex adapters to MTP

    Spesifikasjon
    • Specifications
      Fiber Type - OM4
      Number of Fibers - 12
      Connector 1 Type - LC Duplex
      Connector 2 Type - MPO Male
      Overall Width (mm) - 106
      Overall Depth (mm) - 128
      Overall Height (mm) - 21
      Product Type - SFQ Cassette
      Performance Level - OM4
      Compatible Fiber - Optimized OM4 50/125µm
      Maximum Overall Height (mm) - 21.0
      Number of Rack Spaces - NA
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Tekniske spesifikasjoner
    • Unik ref.QuickNet-SFQ-Cassette-FQZO-12-10AF
    • ProduktfamilieElectronics
    • ProduktgruppeCommunication and Data Processing Equipment
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-08-15
    • Utgavenummer1
    • Høyde (mm)21
    • Bredde (mm)106
    • Dybde (mm)128
    Relatert
    • Hovedmaterialepolykarbonat
    • Sekundært materialeComposite
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektronikk - Kommunikasjon
    • UNSPSC-navnData Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC-kode4322
    • Uniclass 2015 kodePr_70_75_04
    • Uniclass 2015 beskrivelseAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 kode27 21 00
    • CSI MasterFormat 2014 tittelData Communications Network Equipment
    • OmniClass-nummer23-37 25 15
    • OmniClass-tittelBroadcasting Communication and Data Processing Equipment