PERLICAL
Arkivert

PERLICAL

Low density concrete screed


Spesifikasjon
  • Low density concrete screed composed by concrete, expanded perlite, and additives. The product can be used for levelling and make fall screed on flat of sloping roof. The minimum recommended thickness is 5 cm. The installation can be done using standard plastering machine.   

    For every technical information, quotes,specifications about the application method, and any other request about the product, please contact us at edilizia@perlite.it.  

Tekniske spesifikasjoner
  • Unik ref.perlical
  • ProduktfamilieFloor
  • ProduktgruppePERLICAL
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-10-07
  • Utgavenummer1
Relatert
  • HovedmaterialeMur
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriGulv - Gulv system
  • IFC-klassifiseringFloor
  • Uniclass 2015 kodeEF_30_20
  • Uniclass 2015 beskrivelseFloors
  • CSI MasterFormat 2014 kode03 34 00
  • CSI MasterFormat 2014 tittelLow Density Concrete
  • OmniClass-nummer23-13 15 11 17
  • OmniClass-tittelLow Density Concretes
  • CSI UniFormat II kodeB1010
  • CSI UniFormat II tittelFloor Construction