PrimeBoard XTreme P3 22 mm
PrimeBoard XTreme P3 22 mm
PrimeBoard XTreme P3 22 mm
PrimeBoard XTreme P3 22 mm
PrimeBoard XTreme P3 22 mm
PrimeBoard XTreme P3 22 mm

    PrimeBoard XTreme P3 22 mm

    Melamine resin faced chipboard for damp areas with high-quality and innovative multi-layer coating made up of a permanently elastic functional layer and UV-curing acrylic coatings.
    Spesifikasjon
    • Areas of application: Exclusive interior and project fixtures and fittings, living room and bedroom furniture / sliding doors, bathroom furniture and kitchen fronts. Product features: high brilliance; decorative variety; easy care; anti-fingerprint; low swelling / moisture resistant; Easy to use and machine FSC® quality available: yes PEFC™ quality available: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥9 mm / Gross density: ≥600 kg/m³) Formaldehyde emission class: E1 E05 Formats: 2800 mm x 2100 mm
    Tekniske spesifikasjoner
    • Unik ref.PrimeBoard-P3-22-mm
    • ProduktfamilieLacquered boards
    • ProduktgruppePfleiderer PrimeBoard XTreme
    • TypeByggemateriale
    • Utgivelsesdato2020-10-08
    • Utgavenummer1
    • Dybde (mm)22
    Relatert
    • HovedmaterialeMFC bord
    • Sekundært materialeAkryl
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriByggematerialer - Platematerialer

    Tilgjengelighet etter region

    Europa Asia Oceania