Vi bruker cookies (informasjonskapsler) for å kunne tilby våre tjenester

Ved å bruke våre tjenester, godtar du vår bruk av cookies

MetroScape LED Pendant (MSR)

Unik ref.: MetroScape-LED-Pendant-MSR
Merke: Philips Lumec
Produktfamilie: Urban
Produktgruppe: Pendants
Vidde / Bredde (Tommer): 23
Høyde (Tommer): 27.25
Dybde (Tommer): 23
Dato for publisering: 1918-06-18
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
The MetroScape LED Pendant luminaire combines style and performance to create flexible, durable and attractive energy-saving solutions that blend in well with traditional-styled urban architecture. Thanks to the open design it is capable of more powerful lumen packages suited to the higher visibility requirements of roads and intersections – up to 96 LEDs can deliver over 20,000 lumens, equivalent to 400W HID. The pendant model comes with a choice of flat or sag lens, and an optional white opaque globe to accentuate the classic design. Lumec3D: Online 3D Configurator

Benefits
  • Optimized LED efficiency and life
  • Reduces light pollution, dark-sky friendly
  • Ensures durability and reliability in harsh environmental conditions
  • Maximizes pole spacings
  • Superior light quality and uniformity
  • Source - LED
    Voltage(s) - 120, 208, 240, 277, 347, 480
    Lumens - 10016, 10066, 10069, 10080, 10119, 10131, 10140, 10173, 10174, 10185, 10188, 10213, 10225, 10241, 10262, 10276, 10281, 10285, 10302, 10307, 10310, 10313, 10339, 10347, 10357, 10379, 10421, 10422, 10431, 10438, 10474, 10475, 10554, 10560, 10564, 10582, 10585, 10590, 10604, 10628, 10645, 10649, 10677, 10680, 10692, 10731, 10740, 10744, 10747, 10785, 10873, 10899, 10971, 11037, 11043, 11047, 11053, 11112, 11132, 11140, 11141, 11152, 11166, 11290, 11333, 11346, 11357, 11394, 11395, 11398, 11407, 11452, 11493, 11500, 11509, 11515, 11519, 11522, 11534, 11550, 11579, 11632, 11683, 11690, 11736, 11821, 11828, 11831, 11852, 11877, 11881, 11894, 11903, 11927, 11958, 11976, 11987, 12019, 12034, 12079, 12138, 12178, 12222, 12287, 12362, 12368, 12369, 12372, 12380, 12397, 12445, 12478, 12491, 12505, 12648, 12675, 12707, 12762, 12766, 12779, 12781, 12789, 12827, 12845, 12880, 12891, 12895, 12905, 12918, 12942, 13006, 13028, 13048, 13145, 13193, 13200, 13204, 13251, 13264, 13307, 13311, 13319, 13321, 13323, 13346, 13426, 13431, 13466, 13594, 13678, 13689, 13713, 13715, 13885, 13900, 13927, 13940, 13958, 13970, 14028, 14029, 14166, 14170, 14177, 14182, 14196, 14257, 14293, 14312, 14314, 14323, 14366, 14375, 14383, 14387, 14393, 14438, 14443, 14495, 14567, 14614, 14670, 14776, 14784, 14789, 14816, 14841, 14856, 14909, 14917, 14921, 14948, 14984, 15042, 15082, 15128, 15178, 15210, 15319, 15337, 15359, 15361, 15363, 15378, 15393, 15414, 15469, 15568, 15598, 15613, 15634, 15646, 15711, 15713, 15832, 15840, 15845, 15858, 15871, 15878, 15884, 15952, 15967, 15968, 15986, 16016, 16100, 16109, 16117, 16119, 16120, 16177, 16183, 16258, 16431, 16456, 16530, 16594, 16639, 16648, 16653, 16712, 16728, 16782, 16832, 16943, 17000, 17035, 17177, 17207, 17224, 17240, 17250, 17264, 17326, 17598, 17604, 17635, 17731, 17741, 17747, 17761, 17782, 17846, 17866, 17904, 17935, 17937, 17981, 18051, 18053, 18119, 18125, 18209, 18355, 18365, 18371, 18431, 18513, 18568, 18636, 18646, 18652, 18718, 18736, 18852, 19143, 19183, 19321, 19343, 19413, 19510, 19709, 19717, 19751, 19915, 19967, 19978, 19984, 19988, 20087, 20139, 20199, 20558, 20569, 20576, 20797, 21440, 21485, 21664, 21743, 21851, 22363, 22375, 22382, 22623, 2840, 2970, 3032, 3079, 3082, 3179, 3181, 3244, 3313, 3326, 3396, 3449, 3452, 3560, 3633, 3666, 3711, 3715, 3733, 3749, 3789, 3790, 3810, 3844, 3847, 4074, 4105, 4161, 4181, 4199, 4243, 4245, 4260, 4267, 4305, 4308, 4349, 4417, 4421, 4455, 4548, 4559, 4563, 4619, 4624, 4653, 4752, 4768, 4771, 4772, 4866, 4871, 4947, 4952, 4970, 4989, 5094, 5106, 5138, 5173, 5178, 5211, 5258, 5323, 5328, 5340, 5355, 5372, 5377, 5378, 5435, 5437, 5450, 5465, 5485, 5498, 5514, 5517, 5566, 5571, 5572, 5576, 5600, 5624, 5681, 5683, 5685, 5715, 5750, 5755, 5766, 5770, 5868, 5889, 5939, 5968, 5994, 5998, 6017, 6023, 6064, 6087, 6089, 6111, 6121, 6144, 6158, 6159, 6165, 6175, 6180, 6239, 6241, 6245, 6272, 6298, 6299, 6357, 6362, 6365, 6368, 6390, 6401, 6440, 6458, 6462, 6488, 6524, 6572, 6626, 6631, 6632, 6652, 6713, 6720, 6754, 6782, 6783, 6792, 6839, 6844, 6854, 6857, 6893, 6898, 6905, 6954, 6959, 6979, 7054, 7069, 7085, 7101, 7120, 7128, 7129, 7154, 7156, 7190, 7266, 7307, 7358, 7362, 7365, 7408, 7421, 7422, 7424, 7427, 7428, 7444, 7527, 7564, 7581, 7596, 7660, 7676, 7680, 7682, 7689, 7699, 7706, 7707, 7720, 7788, 7794, 7817, 7887, 7901, 7918, 7929, 7935, 7947, 7953, 7984, 7993, 8013, 8033, 8053, 8058, 8066, 8067, 8092, 8110, 8148, 8152, 8155, 8198, 8228, 8241, 8246, 8248, 8265, 8271, 8276, 8283, 8297, 8315, 8337, 8356, 8364, 8472, 8490, 8519, 8521, 8603, 8612, 8622, 8625, 8631, 8632, 8699, 8802, 8818, 8833, 8834, 8837, 8843, 8881, 8900, 8909, 8910, 8943, 8952, 8987, 8990, 8997, 9025, 9034, 9035, 9063, 9083, 9097, 9119, 9126, 9130, 9134, 9144, 9181, 9198, 9203, 9206, 9215, 9238, 9247, 9257, 9263, 9267, 9269, 9277, 9305, 9306, 9313, 9352, 9353, 9359, 9368, 9451, 9455, 9504, 9505, 9536, 9542, 9543, 9589, 9595, 9660, 9731, 9742, 9858, 9876, 9894, 9897, 9904, 9940, 9946, 9978, 9980
    Input watts - 101.3, 104.83333333, 105.06666667, 105.325, 131.45, 139.83333333, 157.35, 157.95, 174.85, 209.1, 214.35, 37.048, 53.735, 54.968, 69.136666667, 71.656, 80.1325, 86.91
    Colour Temperature - 3000K, 4000K
    CRI - 70
    Shape - Round
    Distribution Type - Type II, Type III, Type IV, Type V
    Mounting type(s) - Suspended


    Hoved materialet : Aluminium
    Sekundært materiale:
    Designet i: United States
    Produsert i: United States
    Vekt Net (Lbs): 51

    BIMobject Kategori: Lighting - Outside
    IFC klassifisering: Light Fixture
    UNSPSC navn: Exterior lighting fixtures and accessories
    UNSPSC kode: 391116
    Uniclass 1.4 Kode: L747337
    Uniclass 1.4 Beskrivelse: Street lighting
    Uniclass 2.0 Kode: SS-70-80-25-70
    Uniclass 2.0 Beskrivelse: Roadway Lighting Systems
    Uniclass 2015 Kode: Ss_70_80_25_70
    Uniclass 2015 Beskrivelse: Roadway lighting systems
    NBS Reference Kode: 70-80-25-70
    NBS Reference Beskrivelse: Roadway Lighting Systems
    CSI MasterFormat 2014 Code: 26 56 19
    CSI MasterFormat 2014 Title: Roadway Lighting
    OmniClass-nummer: 23-35 47 11 21 23
    OmniClass-tittel: Street and Roadway Lighting Fixtures
    CSI UniFormat II Code: D5020
    CSI UniFormat II Title: Lighting & Branch Wiring
    Dette produktet er tilgjengelig i:
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    BIMobject SEEK Properties

    Lighting - Outside

    Navn Verdi
    Application Bridges, Monuments, Facades ; Road And Street
    Lamp Type LED
    Lumens per Lamp 2840 lm — 22623 lm
    Material Aluminum
    Mounting Type Pendant ; Suspended
    Overall Height 27.25
    Overall Length 23
    Overall Width 23
    Voltage 120 V — 480 V
    Weight 51 lb

    Alle BIM objects er ekte produkter fra reelle produsenter bekreftet og godkjent