Pisko SnowDefence 150 snow fence
Pisko SnowDefence 150 snow fence
    Plannja

    Pisko SnowDefence 150 snow fence

    The Pisko SnowDefence 150 Compact snow fence is stylish and sturdy. Its size makes it particularly suitable for larger houses and buildings. The snow fence is also an attractive alternative to a 2-pipe snow guard. The snow fence 150 Compact is higher than the 2-pipe snow guard, so it retains snow on the roof more and better, and on steeper roofs the snow does not easily roll over the snow fence. On standing seam roofs, the snow fence can be equipped with a snow rake. The snow rake effectively prevents snow and ice from falling under the snow guard. If you are looking for the safest snow guard option for your detached house, then the Pisko SnowDefence 150 compact snow fence with snow rake is your choice.

    Spesifikasjon
    • Plannja erbjuder två olika utförande, profildurk och 3-rörs. Båda alternativen förhindrar plötsliga snöras ner på trottoarer, parkeringar med mera. För att vara säker på att snörasskyddet står emot den aktuella snölasten skall alltid en beräkning utföras innan montage. Plannjas snörasskydd uppfyller standard SS 831335 och snörasskyddet fungerar även som takfotsräcke.

    Tekniske spesifikasjoner
    • Unik ref.pisko-snowdefence-150-snow-fence
    • ProduktfamilieROOF SAFETY
    • ProduktgruppeWalkway
    • TypeMontering (flere objekter)
    • Utgivelsesdato2025-05-27
    • Utgavenummer1
    Relatert
    • HovedmaterialeStål
    Klassifisering
    • BIMobject kategoriBygg - Taktilbehør

    Tilgjengelighet etter region

    Europa