Plannja Trend 275
Plannja Trend 275
    Plannja

    Plannja Trend 275

    Plannja Trend is an easily-installed roof that gives your house that extra zing. Anyone who has ever dreamt of a first-class metal roof is closer to realizing their dream. Because one edge snaps into place and the other is secured by a screw hidden by the next sheet, there are no visible screws. Instead, Plannja Trend creates a fantastic flow of lines above your house. Plannja Trend is available in five colours and is coated with durable Plannja Hard Coat.
    Spesifikasjon
    • Plannja Trend is a profile roofing sheet in the Nordic style where function forms a natural part of design. Plannja 275 has profile apexes that are closer together than Plannja 475. Choose one or the other, or why not combine the two widths to add extra vitality and character to your roof. Plannja Trend 275 is available in GreenCoat Mica BT, a eco-friendly coating where a substantial amount of the traditionally used fossil fuel oils is replaced with Swedish rapeseed oil, which not only reduces the environmental impact, but also improves performance.

      For product information and color selection chart select "Links" below and click on the product URL address

    Tekniske spesifikasjoner
    • Unik ref.profiles-steel-Plannja-Trend-275
    • ProduktfamiliePROFILES IN STEEL
    • ProduktgruppeProfiles in steel
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-06
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBygg - Taktilbehør