Cucumber Tree
Plants

Cucumber Tree

4.0 av 5 stjerner4.0(13 anmeldelser)
Please be aware that these 3D models consist of imported geometry and contain a high number of polygons. They were not originally created within Revit, but rather designed specifically for detailed closeup views and visualization in software like 3dsMax. While they should function in Revit, it is advisable to use them sparingly and only if your computer and project resources can handle them, as they may consume a significant amount of memory and potentially cause issues.
Tekniske spesifikasjoner
  • Unik ref.Cucumber_Tree
  • ProduktfamilieTrees
  • ProduktgruppeGeneral
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-09
  • Utgavenummer1
Relatert
  • Hovedmaterialetre
Klassifisering
  • BIMobject kategoriLandskapsutforming - Trær
  • IFC-klassifiseringBygnings element fullmakt
  • Uniclass 2015 kodeZz_80_85
  • Uniclass 2015 beskrivelseTrees and planting
  • CSI MasterFormat 2014 kode32 00 00
  • CSI MasterFormat 2014 tittelExterior Improvements
  • OmniClass-nummer23-11 27 00
  • OmniClass-tittelLandscaping
  • CSI UniFormat II kodeG
  • CSI UniFormat II tittelSITEWORK
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
Lignende produkter