Mira Series - French Door - Quad Inswing OXXO
Ply Gem

Mira Series - French Door - Quad Inswing OXXO

MIRA Series Patio Doors

NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

MIRA patio doors feature a beautiful wood interior clad to protect it from the elements. Whether you choose a hinged or sliding patio door, you’ll love the vast selection of colors, hardware finishes and authentic French door look.

MIRA French Hinged Patio Door

True French Door Look. Broad stile and rail design provides the appearance of an authentic French door.

Versatile Panel Selections. Available in full, 3/4-, or 1/2-lite panels to meet your unique privacy and daylighting needs.

Smooth Operation. Ball bearing hinges allow the door to perform with minimal effort.

Added Security. A multi-point locking system and locking flush bolts at the head and sill help guard against forced entry.

Long-term Durability. Aluminum sill deck helps resist sagging and denting.

Designer-inspired Hardware. Handle set is available in traditional or classic styles and several metal finishes.

Maximize Your Space. Choose in-swinging panels for uninterrupted outdoor space or out-swinging panels to make the most of your indoor space.

Tekniske spesifikasjoner
  • Unik ref.mira-french-quad-inswing
  • ProduktfamilieDoors
  • ProduktgruppeMira Series Patio Doors
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-11-04
  • Utgavenummer1
Relatert
  • HovedmaterialeAluminium
  • Sekundært materialetre
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriDører - svingdører
  • IFC-klassifiseringdør
  • UNSPSC-navnGlass doors
  • UNSPSC-kode30171501
  • Uniclass 2015 kodeEF_25_30
  • Uniclass 2015 beskrivelseDoors and windows
  • CSI MasterFormat 2014 kode08 13 16
  • CSI MasterFormat 2014 tittelAluminum Doors
  • OmniClass-nummer23-17 11 21 11
  • OmniClass-tittelGlazed Hinged Doors
  • CSI UniFormat II kodeB2030
  • CSI UniFormat II tittelExterior Doors