Ceiling Radiation Damper - 3 Hour - Low Profile Butterfly Style Blade - CFD-15-LP
Pottorff

Ceiling Radiation Damper - 3 Hour - Low Profile Butterfly Style Blade - CFD-15-LP

3 Hour - Ceiling Radiation Damper
Low Profile Butterfly Style Blade

The CFD-15-LP ceiling radiation damper employs low profile butterfly style blades for point-of-origin control of radiant heat in HVAC systems. The RD-4 is installed horizontally in the ceiling membrane of floor-ceiling or roof-ceiling assemblies with fire resistance ratings up to and including 3 hours. The CFD-15-LP is specifically designed for assemblies having limited space between the ceiling membrane and the structure above.

Spesifikasjon
  • Standard Construction

    Frame: 22 ga. (0.85) galvanized steel.

    Blades: 22 ga. (0.85) galvanized steel - butterfly. Insulated with ceramic refractory material for dampers larger than 114 in2 (735 cm2).

    Fire Closure Device: Fusible Link.

    Fire Closure Temperature: 165oF (75oC).

    Minimum Size: 6" x 12" (152 x 305)

    Maximum Size: 24" x 24" (610 x 610)


    Ratings

    UL 555C Fire Resistance Rating: 3 hour (horizontal, for use in 1, 2 or 3 hour rated assemblies).

    UL 555C Listing: R14603

    CSFM Listing: 3226-0368:104

    Warnock Hersey Listing #: WHI-495-PSH-0177, -0178

    Meets NFPA Standards: 90A and 101

    Meets Building Code Standards: IBC, NBC, NFPA, SBC and UBC

Tekniske spesifikasjoner
  • Unik ref.Ceiling-Radiation-Damper-3-Hour-Low-Profile-Butterfly-Style-Blade-CFD-15-LP
  • ProduktfamilieHVAC
  • ProduktgruppeCeiling Radiation Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • Uniclass 2015 kodePr_65_65_24
  • Uniclass 2015 beskrivelseDuct dampers
  • CSI MasterFormat 2014 kode23 33 13
  • CSI MasterFormat 2014 tittelDampers
  • OmniClass-nummer23-33 29 19
  • OmniClass-tittelDampers