Combination Fire/Smoke Damper - 1-1/2 Hour - Triple-V Blade - Class 3 - FSD-143
Pottorff

Combination Fire/Smoke Damper - 1-1/2 Hour - Triple-V Blade - Class 3 - FSD-143

1-1/2 Hour - Combination Fire Smoke Damper
Triple-V Blade

The FSD-143 combination fire smoke damper employs triple-V blades for point-of-origin control of fire and smoke in static and dynamic smoke management systems. The FSD-143 is qualified to 2,000 ft/min (10.2 m/s) and 4 in.wg. (1.0 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

Spesifikasjon
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with inerlocking corner gusset. Equivalent to 13 ga. (2.4) channel frame. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6" x 16 ga. (152 x 1.6) galvanized steel - triple-V.

    Sleeve: 16" x 20 ga. (406 x 1.0) galvanized steel.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silicone blade edge seals and flexible metal jamb seals.

    Actuator: 120 VAC, power-open, spring-close, external mount.

    Fire Closure Device:
    HS-10 (electric actuators)
    PFV (pneumatic actuators)

    Fire Closure Temperature: 165oF (75oC)

    Minimum Size: 6" x 6" (152 x 152)

    Maximum Size:
    Single Section: 36" x 48" (914 x 1219)
    Vertical Mount: 144" x 96" (3658 x 2438)
    Horizontal Mount: 108" x 48" (2743 x 1219
    Stainless Steel: 36" x 48" (914 x 1219)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    UL 555S Leakage Class: 3
    (80 cfm/sq. ft. @ 4 in. wg.)
    (0.41 m3/s/m2 @ 1.0 kPa)

    UL HNLJ.V-5: Ventilation Duct Assemblies

    Maximum Dynamic Closure Velocity: 2,000 fpm (10.2 m/s)

    Maximum UL555S Rated Pressure: 4 in. wg. (1.0 kPa)

    Maximum Temperature: 350oF (177oC)

Tekniske spesifikasjoner
  • Unik ref.Combination-Fire-Smoke-Damper-1-1-2-Hour-Triple-V-Blade-Class-3-FSD-143
  • ProduktfamilieHVAC
  • ProduktgruppeFire-Smoke Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • Uniclass 2015 kodePr_65_65_24_29
  • Uniclass 2015 beskrivelseFire and smoke dampers
  • CSI MasterFormat 2014 kode23 33 13.16
  • CSI MasterFormat 2014 tittelFire Dampers
  • OmniClass-nummer23-33 29 23
  • OmniClass-tittelFire Dampers

Tilgjengelighet etter region

Nord Amerika
Anguilla
Antigua og Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Cayman Islands
Costa Rica
Cuba
Curaçao
Den dominikanske republikk
Dominica
El Salvador
Grenada
Grønland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Jomfruøyene
Jomfruøyene
Karibisk Nederland
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts og Nevis
Saint Lucia
Saint Pierre og Miquelon
Saint Vincent og Grenadinene
Saint-Barthélemy
Saint-Martin
Sint Maarten
Trinidad og Tobago
Turks- og Caicosøyene
USA
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Last inn familier direkte i Revit-modellen din med ett klikk

Få et sted for enklere tilgang til nye objekter, lagre Revit-familiene dine og samarbeid med teamet ditt.

  • Huk avArbeid direkte med BIM-objekter ved siden av Revit
  • Huk av 2 GB skylagring – lagre Revit-innholdet ditt
  • Huk av Få LCA for innebygd karbon (A1–A3) direkte fra Revit