Control Damper - Aluminum Airfoil Opposed Blade - CD-52
Pottorff

Control Damper - Aluminum Airfoil Opposed Blade - CD-52

Control Damper
Aluminum Airfoil Blade

CD-52 control damper employs aluminum airfoil blades and a rugged hat channel frame to provide extremely low leakage and exceptional air control in medium to high pressure and velocity applications.

Spesifikasjon
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with interlocking corner gusset. Equivalent to 13 ga. (2.4) channel frame. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6" (152) heavy gauge, dual wall extruded aluminum - airfoil. Opposed.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Synthetic.

    Seals: PVC blade edge seals and flexible metal jamb seals.

    Control Shaft: 1/2" x 6" (13 x 152) round drive axle with outboard shaft support bracket and bearing supplied on all single section dampers for field installation. Factory installed 3/4" (19) diameter jackshaft on all multiple section dampers. View Actuators.

    Minimum Size: 6" x 10" (152 x 254)

    Maximum Size:
    Single Section: 60" x 72" (1524 x 1829)
    Multiple Sections: Unlimited


    Ratings

    Leakage:
    7.0 cfm/ft2 @ 10.0 in. wg. (0.04 m3/s/m2 @ 2.50 kPa)
    5.0 cfm/ft2 @ 4.0 in. wg. (0.03 m3/s/m2 @ 1.00 kPa)
    3.0 cfm/ft2 @ 1.0 in. wg. (0.02 m3/s/m2 @ 0.25 kPa)

    Temperature: -25oF to 180oF (-32oC to 83oC)

Tekniske spesifikasjoner
  • Unik ref.Control-Damper-Aluminum-Airfoil-Opposed-Blade-CD-52
  • ProduktfamilieHVAC
  • ProduktgruppeAir Control Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • Uniclass 2015 kodePr_65_65_24
  • Uniclass 2015 beskrivelseDuct dampers
  • CSI MasterFormat 2014 kode23 33 13.13
  • CSI MasterFormat 2014 tittelVolume-Control Dampers
  • OmniClass-nummer23-33 29 37
  • OmniClass-tittelVolume Control Dampers