Fire Damper - 1-1/2 Hour - Airfoil Blade - FD-150
Pottorff

Fire Damper - 1-1/2 Hour - Airfoil Blade - FD-150

1-1/2 Hour - Fire Damper
Airfoil Blade

The FD-150 fire damper employs airfoil blades for point-of-origin control of fire in static and dynamic HVAC systems. The FD-150 is qualified to 4,000 ft/min (20.3 m/s) and 6 in.wg. (1.5 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

Spesifikasjon
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with interlocking corner gusset. Equivalent to 13 gauge (2.4) channel frame. Low profile head and sill used on sizes less than 13" (330) high.

    Blades: 6" x 14 ga. (152 x 2.0) galvanized steel - airfoil.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silcone blade edge seals integrally rolled and mechanically fastened to blades. Flexible metal jamb seals.

    Fire Closure Device: Fusible link.

    Fire Closure Temperature: 165oF (75oC).

    Minimum Size: 8" x 6" (203 x 152)

    Maximum Size:
    Single Section: 32" x 48" (813 x 1219)
    Vertical: 128" x 96" (3251 x 2438)
    Horizontal: 120" x 96" (3048 x 2438)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    UL HNLN: Ventilation Duct Assemblies

    Maximum Dynamic Closure Velocity:
    4,000 fpm (20.3 m/s)
    2,000 fpm (10.2 m/s) Multiple Sections

Tekniske spesifikasjoner
  • Unik ref.Fire-Damper-1-1-2-Hour-Airfoil-Blade-FD-150
  • ProduktfamilieHVAC
  • ProduktgruppeFire-Smoke Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • Uniclass 2015 kodePr_65_65_24_29
  • Uniclass 2015 beskrivelseFire and smoke dampers
  • CSI MasterFormat 2014 kode23 33 13.16
  • CSI MasterFormat 2014 tittelFire Dampers
  • OmniClass-nummer23-33 29 23
  • OmniClass-tittelFire Dampers