Operable Louver - 4" Deep - 45 Degree Operable J-Blade - Extruded Aluminum - EOJ-445
Pottorff

Operable Louver - 4" Deep - 45 Degree Operable J-Blade - Extruded Aluminum - EOJ-445

Extruded Aluminum Louver
4" Deep - 45 Degree Operable J-Blade

The EOJ-445 louver features operable blades that allow positive shutoff protection of air intake and exhaust openings. The EOJ-445 is available in a wide array of anodized and painted finishes including custom color matching. These units are also available with a variety of factory mounted electric or pneumatic actuators.

Spesifikasjon
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 4" deep x 0.081" thick (102 x 2) channel.

    Blades: 45o x 0.081" (2) thick operable J-style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:

    48" x 96" (1219 x 2436) with low leakage seals.
    60" x 96" (1524 x 2436) without low leakage seals.
    Multiple Section: Unlimited


    Ratings

    Free Area: 7.9 ft2 (0.73 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 683 fpm (3.47 m/s)

    Air Volume Delivered: 5396 cfm (2.55 m3/s)

    Pressure Loss: 0.10 in. wg. (25 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 910 fpm (4.62 m/s)

    Design Load: 30 psf

Tekniske spesifikasjoner
  • Unik ref.Operable-Louver-4-Deep-45-Degree-Operable-J-Blade-Extruded-Aluminum-EOJ-445
  • ProduktfamilieHVAC
  • ProduktgruppeLouvers and Penthouses
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • Uniclass 2015 kodePr_30_59_48
  • Uniclass 2015 beskrivelseLouvres and components
  • CSI MasterFormat 2014 kode08 91 00
  • CSI MasterFormat 2014 tittelLouvers
  • OmniClass-nummer23-33 29 31
  • OmniClass-tittelLouvre Dampers