Operable Louver - 6" Deep - 37-1/2 Degree Operable Drainable Blade - Extruded Aluminum - EOD-637
Pottorff

Operable Louver - 6" Deep - 37-1/2 Degree Operable Drainable Blade - Extruded Aluminum - EOD-637

Extruded Aluminum Louver
6" Deep - 37-1/2 Degree Operable Drainable Blade

The EOD-637 louver features operable blades that allow positive shutoff protection of air intake and exhaust openings. The EOD-637 is available in a wide array of anodized and painted finishes including custom color matching. These units are also available with a variety of electric and pneumatic actuators.

Spesifikasjon
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 6" deep x 0.081" thick (152 x 2) channel.

    Blades: 37-1/2o x 0.081" (2) thick operable drainable style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Synthetic.

    Low Leakage Seals: PVC blade edge and flexible metal jamb.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:
    48" x 96" (1219 x 2436) with low leakage seals.
    60" x 96" (1524 x 2436) without low leakage seals.
    Multiple Section: Unlimited

    Ratings

    Free Area: 8.6 ft2 (0.80 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1136 fpm (5.77 m/s)

    Air Volume Delivered: 9801 cfm (4.63 m3/s)

    Pressure Loss: 0.15 in. wg. (37 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1144 fpm (5.81 m/s)

    Design Load: 30 psf

Tekniske spesifikasjoner
  • Unik ref.Operable-Louver-6-Deep-37-1-2-Degree-Operable-Drainable-Blade-Extruded-Aluminum-EOD-637
  • ProduktfamilieHVAC
  • ProduktgruppeLouvers and Penthouses
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • Uniclass 2015 kodePr_30_59_48
  • Uniclass 2015 beskrivelseLouvres and components
  • CSI MasterFormat 2014 kode08 91 00
  • CSI MasterFormat 2014 tittelLouvers
  • OmniClass-nummer23-33 29 31
  • OmniClass-tittelLouvre Dampers