18460 - SELF-SUPPORTING MOUTING FRAME WITH DIRECT FLUSH
Presto

18460 - SELF-SUPPORTING MOUTING FRAME WITH DIRECT FLUSH

18460 - SELF-SUPPORTING MOUTING FRAME WITH DIRECT FLUSH - Self-supporting mounting frame for direct Dual flush, brushed chrome-plated front plate

Spesifikasjon
  • > Working pressure :

    • 1 to 5 bar

    > Discharge volume per flush :

    • High volume : from 6 to 9 liters, adjustable with wrench
    • Low volume : from 2.5 to 5 liters, adjustable by the slider on the front plate
    • Anti-water-hammering device
    • Automatic 1 l/s flow regulator from 1.2 to 4 bar dynamic working pressure

    > Hydraulic supply :

    • Right or left square M G3/4'' (20x27)
    • Outlet connection on flush pipe Ø 28mm

    > Material and colour finish :

    • 60 micron epoxy coated soldered steel mounting frame
    • Galvanized legs and floor fixing plates
    • Brass body flush valve
    • Brushed chrome-plated front plate

    > Security :

    • Patented anti-blocking "S" system preventing the tap to be blocked in open position to avoid continued water flow
    • Vacuum breaker device prevents the contamination of the water network from polluted water backflow

    > Delivered with :

    • 1 Flush valve with stop valve integrated
    • 1 Brass coupling nut Male Female 3/4'' (20x27)
    • 1 PVC angle tube Ø 32 mm and 1 junction nozzle male 55 mm
    • 1 Extended straight PE tube 100 mm with adapter sleeve for connection to the bowl
    • 1 WC outlet angle PVC pipe dia. 100 mm
    • Screw and dowel for toilet bowl fixing

    > Standards & approvals :

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated front plate in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Tekniske spesifikasjoner
  • Unik ref.18460
  • ProduktfamilieSanitary
  • ProduktgruppeMounting frame
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-07-29
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriSanitær - Toalett

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika