18552 - Self-supporting mounting frame for PRESTO 1000 XL
Presto

18552 - Self-supporting mounting frame for PRESTO 1000 XL

18552 - SELF-SUPPORTING MOUNTING FRAME - Self-supporting mounting frame for PRESTO 1000 XL

Spesifikasjon
  • > Description:

    • Self-supporting mounting frame to use with P1000XL 14250, 14251, 14300, 14303, 14301, 55434, 55432, 55476, 55478

    > Material and colour finish :

    • 60 micron Epoxy coated soldiered Steel mounting frame
    • Galvanized Legs and floor fixing plate

    > Delivered with:

    • 1 PVC angle tube Ø 32 mm and 1 junction nozzle male 50mm
    • 1 Extended straight PE tube 100 mm with adapter sleeve for connection to the bowl
    • WC outlet angle PVC pipe dia. 100 mm
    • Suitable for flushing valve
    • Screw and dowel for toilet bowl fixing

    > Standards & approvals:

    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Tekniske spesifikasjoner
  • Unik ref.18552
  • ProduktfamilieSanitary
  • ProduktgruppeMounting frame
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-07-29
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriSanitær - Toalett

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika