27470 - SHOWER - DL 400 E SENSOR - Single electronic / sensor shower tap with battery without stop valve
Presto

27470 - SHOWER - DL 400 E SENSOR - Single electronic / sensor shower tap with battery without stop valve

27470 - Shower - DL 400 E SENSOR - Single electronic - sensor shower tap with battery without stop valve

Spesifikasjon
  • > Working pressure:

    • 1 to 5 bar

    > Flow:

    • 6 to 8 l/mn at 3 bar with integrated flow regulator
    • Anti-water-hammering design
    • Fixed shower head with orientable shower jet and anti-limescale spikes

    > Operation:

    • Hygienic electronic detection cell suitable for elderly and disabled people
    • Detection range of the hand in front of the cell : 10 cm

    > Flow time:

    • 30 seconds - Adjustable through PRESTOCOM
    • Start / Stop function. Stop not possible during the first 10 seconds - Adjustable through PRESTOCOM
    • Adjustable duration and frequency of duty flush function through PRESTOCOM

    > Hydraulic supply:

    • G 3/4" (20x27)
    • For cold or premixed water
    • > Power supply:
    • 6 volt CRP2 lithium battery in integrated box

    > Material and colour finish:

    • Injected molded metal body and cover
    • Extruded profile in Aluminium-Magnésium-Silicium alloy 6060

    > Thermal resistance:

    • Resistant to a temperature of 75°C for 30 minute-thermal-shocks

    > Security:

    • Pre-set 30 seconds duty-flush every 24 hours after the last use to avoid growth of bacteria (legionella, pseudonomas ...) adjustable through PRESTOCOM.
    • Automatic shut-off of the solenoid valve in case of dead battery

    > Shipped with:

    • VBA screws and nylon plugs

    > Standard & approvals:

    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
    • Brass UBA List compliant
Tekniske spesifikasjoner
  • Unik ref.27470
  • ProduktfamilieSanitary
  • ProduktgruppeShower Panel.
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-10-14
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriSanitær - Dusjer

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika