38122 - SINGLE TAP FOR SHOWER - PRESTO 50 Panel Monting
Presto

38122 - SINGLE TAP FOR SHOWER - PRESTO 50 Panel Monting

38122 - SINGLE TAP FOR SHOWER - PRESTO 50 Panel Monting

Spesifikasjon
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 8l/min at 3 bar with integrated flow limiter
    • Flow rate control through a ring nut
    • Anti-water-hammering design

    > Flow time :

    • 30 seconds (± 5 sec.)

    > Hydraulic supply :

    • M G 3/4" (20x27) - Cold or premixed water

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Non-turnable push button
    • Non-removable, wear-proof red marker

    > Delivered with :

    • 1 Flat gasket
    • 1 Filter gasket
    • 2 Union nuts 3/4" (20x27) for 14x16 mm tube
    • 1 Rosace de finition pour montage sur panneau

    > Standards & approvals :

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Tekniske spesifikasjoner
  • Unik ref.38122
  • ProduktfamilieSanitary
  • ProduktgruppeShower
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-07-30
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriSanitær - Dusjer

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika