66000 - WASHBASIN SINGLE SELF-CLOSING TAP
66000 - WASHBASIN SINGLE SELF-CLOSING TAP
    Presto

    66000 - WASHBASIN SINGLE SELF-CLOSING TAP

    66000 - WASHBASIN SINGLE SELF-CLOSING TAP - PRESTO NEO wall-mounted tap

    Spesifikasjon
    • > Working pressure:

      • 1 to 5 bar

      > Flow:

      • 3 l/min at 3 bars - 4-position setting
      • Anti water-hammer system

      > Flow time:

      • 15 seconds ± 5 seconds

      > Hydraulic supply:

      • G 1/2'' x 15 - cold water

      > Thermal resistance:

      • This tap can withstand a thermal shock of 75°C for 30 minutes as part of a thermal shock programme

      > Dimensions:

      • 65mm projection

      > Safety:

      • Interchangeable head and non-turnable push button to avoid premature wear
      • Non-removable blue circled marker

      > Delivered with:

      • 1 Installation manual

      > Standards / Approvals:

      • Acoustic class II
      • Chrome-plated brass body compliant with standards NF EN1982 / NF EN12164 / NF EN12165
      • Nickel-Chrome surface treatment compliant with NF EN12540
      • Neutral Salt Spray (NSS) resistant: 200 h according to NF ISO 9227
    Tekniske spesifikasjoner
    • Unik ref.66000
    • ProduktfamilieSanitary
    • ProduktgruppeTapware - Single, Mixers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-07-30
    • Utgavenummer1
    Relatert
    • Designet iFrankrike
    • Produsert iFrankrike
    Klassifisering
    • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter

    Tilgjengelighet etter region

    Asia Europa Afrika Sør Amerika Oceania Nord Amerika