88868 - PRESTOTEM 2 - Shower panel with TOUCH
Presto

88868 - PRESTOTEM 2 - Shower panel with TOUCH

88868 - PRESTOTEM 2 - Shower panel with TOUCH® and standard thermostatic mixer tap - Fixed shower head

Spesifikasjon
  • > Working pressure :

    • 1 to 5 bar

    > Flow rate:

    • 6l/min with integrated flow limiter
    • Anti-water-hammering device
    • Fixed shower head with anti-limescale spikes

    > Flow time:

    • 30 seconds (adjustable from 1 sec to 5 min) and Start/Stop function
    • Adjustable duration and frequency of the "duty flush" function

    > Hydraulic supply :

    • G 1/2" (15x21), top or rear water inlet. For rear water inlet, we recommend to add the adaptation kit under the reference 91026.
    • PRESTO TOUCH® tapware and EN 1111 thermostatic mixer tap (NF check valves)

    > Power supply:

    • 6 V Lithium battery type CRP2 in a case integrated inside the panel

    > Material :

    • Anodised aluminium extruded section (2.5mm thickness)
    • Aluminium removable valve plate, peinted RAL 7005 colour
    • High resistance RAL 7005 coloured ABS covers

    > Functioning:

    • Wide opening panel without the need to dismantle from the wall and shower taps on a removable valve plate.

    > Thermal resistance :

    • Resistant to a temperature of 70°C during 30 minutes (for 20 cycles) in case of thermal shocks

    > Security :

    • ANTI-SCALDING SAFETY : flow is immediately stopped if the cold water or hot water is cut off, compliant to French norm EN1111. Integrated temperature switch limiter, pre-fixed 38°C maximum.
    • Possibility to parameter the periodical flushing in term of frequency or flow time, limiting bacterium growth.
    • The solenoid valve closes automatically if the battery runs out or the sensor is damaged

    > Delivered with:

    • 1/2" hoses with revolving nuts
    • MM 1/2" (15x21) straight stop valves and 250 micron filters
    • Fastening screws
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Chrome-plated surface treatment in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Tekniske spesifikasjoner
  • Unik ref.88868
  • ProduktfamilieSanitary
  • ProduktgruppeShower Panel.
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-10-15
  • Utgavenummer1
Relatert
  • HovedmaterialeAluminium
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriSanitær - Dusjer

Tilgjengelighet etter region

Asia Europa Afrika Sør Amerika Oceania Nord Amerika