Fire Resistant Self-Supporting Duct
Promat

Fire Resistant Self-Supporting Duct

The relative complexity of any ductwork system passing through different fire compartments and the relevance of the system’s function in ambient as well as fire conditions can make the selection of a suitable ductwork system difficult.

Promat provides guidance on fire performance requirements and a wide range of solutions for protecting ductwork and other self supporting systems.

Tekniske spesifikasjoner
  • Unik ref.self_supporting_duct
  • ProduktfamilieVentilation and Smoke Extraction Ducts
  • ProduktgruppeSelf-Supporting Duct
  • TypeMontering (flere objekter)
  • Utgivelsesdato2021-06-09
  • Utgavenummer1
  • Høyde (mm)2440
  • Bredde (mm)1220
Relatert
  • HovedmaterialeCalcium silicate
  • Designet iHongkong
  • Produsert iHongkong
Klassifisering
  • BIMobject kategoriBrannprodukter - Brannvern
  • IFC-klassifiseringObjekt
  • ETIM-kodeEG000056
  • ETIM-navnFire protection systems
  • UNSPSC-navnFire protection
  • UNSPSC-kode4619

Tilgjengelighet etter region

Asia Oceania