Protan InfraPlan P20 Tunnel Membrane
Protan InfraPlan P20 Tunnel Membrane
    PROTAN

    Protan InfraPlan P20 Tunnel Membrane

    Protan InfraPlan is a homogenous, flexible waterproofing membrane made of plasticised PVC. The membrane is designed for functionality and versatility and can be used for waterproofing of tunnels, underground constructions and also for the horizontal and vertical sealing of foundations basements and terraces. The product is black with a light-coloured signal layer on the top surface.

    Spesifikasjon
    • Characteristics / Benefits:

      • Complies with EN 13967 and EN 13491 and meets all standard requirements.
      • Homogenous material with a signal layer on the top surface.
      • Not compatible with bitumen and must be protected against UV.
      • The membrane is welded together using hot air which provides a homogenous joint.
      • The membrane can be recycled and has a low carbon footprint. Tested according to the Norwegian Road Authority Handbook N500.
    Tekniske spesifikasjoner
    • Unik ref.infraplan_P20_tunnel_membrane
    • ProduktfamilieTunnel
    • ProduktgruppeHomogeneous PVC Membrane
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-11-17
    • Utgavenummer1
    • Høyde (mm)2
    • Bredde (mm)2200
    • Dybde (mm)20000
    Relatert
    • Hovedmateriale PVC / Plast
    • Designet iNorge
    • Produsert iTyrkia
    • Nettovekt (kg)131
    Klassifisering
    • BIMobject kategoriAnlegg og infrastruktur - Tunneler
    • IFC-klassifiseringVegg

    Tilgjengelighet etter region

    Europa Asia