Ratea
Purmo

Ratea

The simple yet non-standard structure of the Ratea radiator makes this model exceptionally functional. These radiators are available in both right and left side versions.
Spesifikasjon
  • Material: high quality steel section Heating medium: water Connections: 2 threaded ½" female connections Working pressure: 10 bar Maximal temperature: 110°C Painting: anaphoretic priming, final painting with the use of electrostatic powder coating Colours: RAL 9016 white, other colours from the RAL colour chart are available on request Basic equipment: brackets with adjustable wall distance, ¼" air vent. Additional equipment: straight chrome plated hanger, bent chrome plated hanger, glass shelf, C- type chrome plated hanger, round chrome plated towel hanger, electric heater.
Tekniske spesifikasjoner
  • Unik ref.purmo-ratea-bathroom-radiators
  • ProduktfamiliePurmo
  • ProduktgruppeBathroom radiators
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-06-21
  • Utgavenummer3
Relatert
  • HovedmaterialeStål
  • Sekundært materialeStål
  • Designet iØsterrike
  • Produsert iØsterrike
Klassifisering
  • BIMobject kategoriVVS - Varmeelementer
  • IFC-klassifiseringRomvarme
  • UNSPSC-navnRadiators
  • UNSPSC-kode40101801
  • Uniclass 2015 kodePr_70_60_36_73
  • Uniclass 2015 beskrivelseRadiators
  • CSI MasterFormat 2014 kode23 82 29
  • CSI MasterFormat 2014 tittelRadiators
  • OmniClass-nummer23-33 15 21 13
  • OmniClass-tittelFinned Tube Radiators
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING

Tilgjengelighet etter region

Europa Oceania Asia
Belgia
Australia
Kasakhstan
Frankrike
Kina
Hviterussland
Kroatia
Latvia
Litauen
Moldova
Nederland
Østerrike
Polen
Romania
Russland
Slovenia
Storbritannia
Tsjekkia
Tyskland
Ukraina
Ungarn