Arborescence Towel Warmer
Arborescence Towel Warmer
    Finimetal

    Arborescence Towel Warmer

    Design of the towel rail Arborescence is based on the concept of "flat tubes" with a harmoniious distribution of heat.
    Spesifikasjon
    • Towel Warmer in high quality steel section
      Works on the central heating circuitr.
      Painting: electrophoresis primer and epoxy-polyester powder coating., final painting with the use of electrostatic powder coating
      Color: Ral 9016 – Traffic White. Other colours from the RAL colour chart are available on request.
      Basic equipment: 2 independents brackets with adjustable wall distance.
      Connections: 2 *1/2“ connections with connectors spaced at 50mm on each extremity (for right/left reversibility) and 1*air vent 1/2“ connections with swiveling jet
      Operation pressure: 4 bar.
      Standards: CE - NF

    Tekniske spesifikasjoner
    • Unik ref.arborescence
    • ProduktfamilieRadiators
    • ProduktgruppeTowel warmers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-11-27
    • Utgavenummer2
    Relatert
    • HovedmaterialeStål
    • Sekundært materialeEpoxy
    • Produsert iFrankrike
    Klassifisering
    • BIMobject kategoriVVS - Varmeelementer
    • IFC-klassifiseringRomvarme
    • UNSPSC-navnSpace heaters
    • UNSPSC-kode40101819
    • Uniclass 2015 kodeTE_70_10_20_80
    • Uniclass 2015 beskrivelseSpace heaters
    • CSI MasterFormat 2014 kode23 00 00
    • CSI MasterFormat 2014 tittelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-tittelHVAC Heating Units
    • CSI UniFormat II kodeD3020
    • CSI UniFormat II tittelHeat Generating Systems