Regency® City Series™ New York View 72 Gas Fireplace
Regency® City Series™ New York View 72 Gas Fireplace
Regency® City Series™ New York View 72 Gas Fireplace
Regency® City Series™ New York View 72 Gas Fireplace
Regency® City Series™ New York View 72 Gas Fireplace
Regency® City Series™ New York View 72 Gas Fireplace

    Regency® City Series™ New York View 72 Gas Fireplace

    Extra-Large Modern Gas Fireplace

    The Regency City Series New York View linear gas fireplaces feature a seamless clear view of the fire with the ability to be integrated into any décor style.

    CV72E Designer Gas Fireplace Key Features:

    • Clean uninterrupted view of the fire
    • Invisible glass safety barrier
    • Reflective enamel or glass panels to accentuate the flame picture (optional)
    • Place a TV right above the fire
    • Standard interior lights to accentuate the fire
    • Use any finishing material right to the edge of the fireplace, even wood!
    • Available as Direct Vent or Power Vent
    Spesifikasjon
    • Energy SpecificationsNGLP
      Maximum BTUs/hr46,50045,500
      Turn Down BTU32,00036,000
      Efficiency63.06%63.83%
      EnerGuide Rating51.81%60.61%
      General Specifications
      Product SizeExtra Large
      Room SizeExtra Large
      Vent TypeDirect Vent
      Vent Size (Air Intake)8"
      Vent Size (Exhaust)5"
      Width of Opening
      Width (front)72 in.
      Height15 in.
    Tekniske spesifikasjoner
    • Unik ref.new-york-view-72-gas-fireplace
    • ProduktfamilieFireplaces
    • ProduktgruppeSingle-Sided Gas Fireplace
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-11-03
    • Utgavenummer1
    Relatert
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriVVS - Ildsteder
    • IFC-klassifiseringRomvarme
    • UNSPSC-navnSpace heaters
    • UNSPSC-kode40101819
    • Uniclass 2015 kodeTE_70_10_20_80
    • Uniclass 2015 beskrivelseSpace heaters
    • CSI MasterFormat 2014 kode10 30 00
    • CSI MasterFormat 2014 tittelFireplaces and Stoves
    • OmniClass-nummer23-19 17 15
    • OmniClass-tittelGas Fireplace
    • CSI UniFormat II kodeD3020
    • CSI UniFormat II tittelHeat Generating Systems

    Tilgjengelighet etter region

    Nord Amerika