REGUPOL resist fire
REGUPOL resist fire
REGUPOL resist fire
REGUPOL resist fire
    REGUPOL

    REGUPOL resist fire

    REGUPOL resist fire is a protection layer for waterproofing systems in accordance with DIN 18531 and flat roof guidelines. The product consists of PUR-bonded rubber granules with a high recycled content and is equipped with a flame-retardant finish. From a thickness of 8 mm, it is classified as BROOF (t1) in accordance with DIN EN 13501-5 and tested according to DIN CEN/TS 1187, and is therefore considered resistant to flying sparks and radiant heat (“hard roofing”). REGUPOL resist fire is used to protect waterproofing membranes and insulation against mechanical, thermal and chemical impact. 

    Kom i kontakt med REGUPOL

    Spesifikasjon
    • REGUPOL resist fire – protection layer for waterproofing systems in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate mat

      Product structure:

      • Rubber granulate layer
      • Flame-retardant finish

      Function:

      • Protection of waterproofing membranes and insulation against mechanical, thermal and chemical impact

      Fire performance:

      • Tested according to DIN CEN/TS 1187
      • Classified as BROOF (t1) in accordance with DIN EN 13501-5 from a thickness of 8 mm
      • Considered resistant to flying sparks and radiant heat (“hard roofing”)

      Properties:

      • Load-bearing
      • Elastic
      • Vapour-permeable
      • Resistant to microorganisms and ageing
      • Temperature resistant
      • Rot-resistant
      • Antistatic according to EN 1815

      Installation:

      • Loose laid within the roof build-up
      • No waiting time required for subsequent layers

      Formats:

      • Available in rolls and sheets

      Standards:

      • DIN 18531
      • DIN EN 13501-5

      Applications:

      • Flat roofs
      • Green roofs
      • Balconies
      • Terraces
    Tekniske spesifikasjoner
    • Unik ref.regupol-resist-fire
    • Utgivelsesdato2026-08-24
    • Utgavenummer1
    Relatert
    • HovedmaterialeGummi
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriBygg - Tak