REGUPOL resist standard
REGUPOL resist standard
REGUPOL resist standard
    REGUPOL

    REGUPOL resist standard

    REGUPOL resist standard is a protection layer for waterproofing systems in accordance with DIN 18531 and flat roof guidelines.

    The product consists of PUR-bonded rubber granules with a high recycled content and is used to protect waterproofing membranes and insulation against mechanical and thermal impact.

    REGUPOL resist standard is pressure-resistant, elastic and resistant to microorganisms, ageing and temperature. It is water-permeable, vapour-permeable, rot-proof and antistatic according to EN 1815.

    The product is available in sheet and roll format and is used in flat roofs, green roofs, balconies and terraces.

    Kom i kontakt med REGUPOL

    Spesifikasjon
      • REGUPOL resist standard – protection layer for waterproofing systems in accordance with DIN 18531 and flat roof guidelines

        Material:
        PUR-bonded rubber granulate

        Function:

        • Protection of waterproofing membranes and insulation

        Properties:

        • Pressure-resistant
        • Permanently elastic
        • Water-permeable
        • Vapour-permeable
        • Rot-proof
        • Resistant to microorganisms, ageing and temperature
        • Largely resistant to acids and alkalis
        • Antistatic according to EN 1815

        Installation:

        • Simple and efficient installation

        Standards:

        • DIN 18531
        • Flat Roof Guidelines
    Tekniske spesifikasjoner
    • Unik ref.regupol-resist-standard
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-08-24
    • Utgavenummer1
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriBygg - Tak