REGUPOL solar alu
REGUPOL solar alu
REGUPOL solar alu
REGUPOL solar alu
REGUPOL solar alu
REGUPOL solar alu
    REGUPOL

    REGUPOL solar alu

    REGUPOL solar alu is a protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines.The product is designed for the installation of photovoltaic and solar systems on flat roofs, including non rubber-compatible waterproofing systems. It consists of PUR-bonded rubber granules and is laminated with an aluminium triplex foil on the underside.This layer prevents interactions such as plasticiser migration between the waterproofing membrane and the protection layer. REGUPOL solar alu is used to protect waterproofing systems against mechanical and thermal impact.The product is pressure-resistant, elastic and resistant to microorganisms, ageing and temperature. It is vapour-permeable, rot-proof and antistatic according to EN 181

    Kom i kontakt med REGUPOL

    Spesifikasjon
    • REGUPOL solar alu – protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate with aluminium triplex foil on the underside

      Product structure:

      • Rubber granulate layer
      • Aluminium triplex foil on the underside

      Function:

      • Protection of waterproofing systems against mechanical and thermal impact
      • Prevention of interactions such as plasticiser migration

      Properties:

      • Pressure-resistant
      • Permanently elastic
      • Height-compensating
      • Resistant to microorganisms, ageing and temperature
      • Vapour-permeable
      • Rot-proof
      • Heavy-duty
      • Anti-slip
      • Largely resistant to acids and alkalis
      • Antistatic according to EN 1815

      Installation:

      • Simple and efficient installation
      • Dimensions depending on substructure or mounting system

      Compatibility:

      • Compatible with waterproofing systems

      Standards:

      • DIN 18531
      • Flat Roof Guidelines
    Tekniske spesifikasjoner
    • Unik ref.regupol-solar-alu
    • Utgivelsesdato2026-08-24
    • Utgavenummer1
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriBygg - Tak