REGUPOL solar fire
REGUPOL solar fire
REGUPOL solar fire
REGUPOL solar fire
REGUPOL solar fire
REGUPOL solar fire
REGUPOL solar fire
    REGUPOL

    REGUPOL solar fire

    REGUPOL solar fire is a protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines.The product is intended for photovoltaic systems on flat roofs with increased fire protection requirements. It consists of PUR-bonded rubber granules and is equipped with a flame-retardant finish. The 8 mm variant is classified as BROOF (t1) in accordance with DIN EN 13501-5 and is considered resistant to flying sparks and radiant heat.REGUPOL solar fire is used to protect waterproofing membranes and insulation against mechanical, thermal and chemical impact under photovoltaic systems.

    Kom i kontakt med REGUPOL

    Spesifikasjon
    • REGUPOL solar fire – protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate

      Function:

      • Protection of waterproofing membranes and insulation against mechanical, thermal and chemical impact under photovoltaic systems

      Fire performance:

      • General Building Authority Test Certificate P-20150703
      • Classified as BROOF (t1) according to DIN EN 13501-5
      • Tested according to DIN CEN/TS 1187
      • Classified as “hard roofing”

      Properties:

      • Pressure-resistant
      • Permanently elastic
      • Height-compensating
      • Water-permeable
      • Vapour-permeable
      • Rot-proof
      • Resistant to microorganisms, ageing and temperature
      • Largely resistant to acids and alkalis
      • Increases static friction
      • Antistatic according to EN 1815

      Installation:

      • Simple and efficient installation
      • Thicknesses and dimensions depending on the substructure or mounting system

      Standards:

      • DIN 18531
      • DIN EN 13501-5
      • DIN CEN/TS 1187
    Tekniske spesifikasjoner
    • Unik ref.regupol-solar-fire
    • Utgivelsesdato2026-08-24
    • Utgavenummer1
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriBygg - Tak