REHAU | NEFERIA | WINDOW
REHAU | NEFERIA | WINDOW
REHAU | NEFERIA | WINDOW
REHAU | NEFERIA | WINDOW
REHAU | NEFERIA | WINDOW

    REHAU | NEFERIA | WINDOW

    A new window technology
    - PVC and RFP materials for greater rigidity
    - 100% recyclable
    - Wings and frames of 70 mm
    - Protected openings and drains hidden
    - Up to 7 isolation chambers
    - 3 impact seals
    including at the level of glazing;
    - More light
    - 100% invisible drains
    - Equal amplification for light and dark shades;
    - Glazing from 14 to 44 mm

    Spesifikasjon
    • Elevation width frame/sash:

      100 mm to 180 mm

      overall depth:104 mm
      Thermal insulation Uf (EN 12412-2):up to 0,77 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 42dB
      Burglary resistance (EN 1627):up to class RC 2
      Wind resistance (EN 12210):up to class VA3
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Tekniske spesifikasjoner
    • Unik ref.NEFERIA_WINDOW
    • ProduktfamilieREHAU | NEFERIA
    • ProduktgruppeREHAU | NEFERIA
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-12-19
    • Utgavenummer1
    • Dybde (mm)70
    Relatert
    • Hovedmateriale PVC / Plast
    • Sekundært materialeGlass
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriVinduer - Tilt and Turn Windows
    • IFC-klassifiseringVindue
    • UNSPSC-navnDoors and windows and glass
    • UNSPSC-kode3017
    • Uniclass 2015 kodeEF_25_30
    • Uniclass 2015 beskrivelseDoors and windows
    • CSI MasterFormat 2014 kode08 50 00
    • CSI MasterFormat 2014 tittelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-tittelWindows
    • CSI UniFormat II kodeB2020
    • CSI UniFormat II tittelExterior Windows