Reliable-Stationary Louver Double Drainable Blade-445DD

Reliable-Stationary Louver Double Drainable Blade-445DD

4.9 av 5 stjerner4.9(8 anmeldelser)
The ELF811DD is a stationary louver that is 4" deep, and has double drainable blades at a 45 degree blade angle. It features:

* 44% free area.
* Double drain gutters in each blade, and downspouts in jambs and mullions to drain water from louver f
Tekniske spesifikasjoner
  • Unik ref.rd-00300-016
  • ProduktfamilieFixed Exterior Louvers and Grilles
  • ProduktgruppeStationary Aluminum Drainable Louvers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-01-19
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriDører - Persienner

Tilgjengelighet etter region

Nord Amerika
USA