O-02 Series Stand Alone ERVs for Over and Under Duct Arrangements
Ruskin

O-02 Series Stand Alone ERVs for Over and Under Duct Arrangements

“O” Series energy recovery ventilators are designed for outside use in
rooftop or “pad” installations where the application requires a “over
and under” duct system. One of the benefits of this design is the ability
to be ducted directly to the back of a rooftop air conditioning unit.
Another use is for “through the wall” applications. The horizontal
return duct connection can be converted to bottom return in the field.
Field supplied balancing dampers should be utilized to help control
the air volumes.
Tekniske spesifikasjoner
  • Unik ref.rd-00301-004
  • ProduktfamilieHeat Exchangers for Ventilation Air
  • Produktgruppe"O" Series
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriVVS - Varmegjenvinning