FSD36C 1 hr V-Groove Blade, Corridor Damper
Ruskin

FSD36C 1 hr V-Groove Blade, Corridor Damper

The FSD36C is a tunnel corrdior fire/smoke damper with UL555 Classification as a 1 hour rated fire damper and a Leakage Class II UL555S Smoke Damper. It features:
  • 1.5 hour rating.
  • EFL or PFL heat-actuated devices that permit closed closure through the actuator and are automatic remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction
.
Tekniske spesifikasjoner
  • Unik ref.rd-00317-056
  • ProduktfamilieSmoke Dampers
  • ProduktgruppeCorridor Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriBrannprodukter - Røykventilering