FSD36SS 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper
Ruskin

FSD36SS 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper

The FSD36SS Combination Fire/Smoke Damper is both UL555 and UL555S Classified.  It is rated as a 1 1/2 hour fire damper and a Leakage Class II Smoke Damper. It features:
  • Triple vee grove blades.
  • Rated to 2,000 fpm and 4"w.g.
  • UL approval for dual directional airflow.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power.
  • Controlled closure in not less than 3 seconds and no more than 15 seconds to prevent HVAC and duct damage.
  • Automatic remote reset after test, smoke detection or power failure conditions.
  • Stainless steel construction
.
Tekniske spesifikasjoner
  • Unik ref.rd-00317-062
  • ProduktfamilieSmoke Dampers
  • ProduktgruppeCombination Fire/Smoke Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriBrannprodukter - Røykventilering