FD35/OW UL Classified 1 1/2 hr. Dynamic, V Groove Blade, Out of Wall/Floor
Ruskin

FD35/OW UL Classified 1 1/2 hr. Dynamic, V Groove Blade, Out of Wall/Floor

UL 555 1.5 hr. Static, V-Groove Blade, Factory Sleeve

The FD35OW is a UL555 classified, 1-1/2 hour rated, multiblade fire damper designed for use in "out of wall or concrete floor" through penetration applications. The FD35OW features:

UL approval for dual directional air flow.
Galvanized steel construction.

Spesifikasjon
  • UL 555 1.5 hr. Static, V-Groove Blade, Factory Sleeve

    The FD35OW is a UL555 classified, 1-1/2 hour rated, multiblade fire damper designed for use in "out of wall or concrete floor" through penetration applications. The FD35OW features:

    UL approval for dual directional air flow.
    Galvanized steel construction.

Tekniske spesifikasjoner
  • Unik ref.rd-00317-114
  • ProduktfamilieFire Dampers
  • ProduktgruppeFire Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriBrannprodukter - Brannvern