IBDT UL Classified 1 1/2 hr. Static, Thin Line
Ruskin

IBDT UL Classified 1 1/2 hr. Static, Thin Line

The IBDT Thinline Static Fire Damper is UL555 Classified. It features:
  • Slim profile design for minimum clearance applications.
  • Fusible link is included standard.
  • Galvanized steel construction
.
Spesifikasjon
  • The Model IBDT is a thinline fire damper that can be installed vertically in walls and partitions or horizontally in masonry floors with fire resistance ratings of less than 3 hours. The IBDT carries a 11/2 hour UL fire damper label and is classified as a static damper for use in HVAC systems that shut down during a fire.

Tekniske spesifikasjoner
  • Unik ref.rd-00317-144
  • ProduktfamilieFire Dampers
  • ProduktgruppeFire Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriBrannprodukter - Brannvern