BDR2 Commercial Backdraft Damper
Ruskin

BDR2 Commercial Backdraft Damper

4.4 av 5 stjerner4.4(8 anmeldelser)

The BDR2 round backdraft damper was developed in response to industry requirements for a round backdraft damper. It features:

  • Low leakage.
  • Easy to install in round spiral ductwork.
  • Specially designed blades with closing spring insuring a tight seal.
  • Minimized back flow through the damper.
  • Ruskin's exclusive blade hinge design with no frame penetrations to allow air leakage out of the duct.
  • Integral rolled blade stop
Spesifikasjon
  • The BDR2 round backdraft damper was developed in response to industry requirements for a round backdraft damper. It features:

    • Low leakage.
    • Easy to install in round spiral ductwork.
    • Specially designed blades with closing spring insuring a tight seal.
    • Minimized back flow through the damper.
    • Ruskin's exclusive blade hinge design with no frame penetrations to allow air leakage out of the duct.
    • Integral rolled blade stop.
Tekniske spesifikasjoner
  • Unik ref.rd-00317-151
  • ProduktfamilieDampers for Air Ductwork
  • ProduktgruppeBackdraft and Pressure Relief Dampers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriVVS - Kanaler

Tilgjengelighet etter region

Nord Amerika
USA