ADHW22  SMACNA Hinged Access Door
Ruskin

ADHW22 SMACNA Hinged Access Door

The ADHW22 Double Skin Access Door is constructed of galvanized steel and features
  • Quick, easy installation wherever duct access is needed.
  • Manual locks, assuring tight door closure
  • Continuous, piano-type hinges that give smooth operationA
  • plexiglass panel that permits visual duct inspection without door removal
.
Spesifikasjon
  • Ruskin access doors offer quick, easy and economical installation wherever duct access is needed. Manual locks assure tight door closure and the continuous piano-type hinge models give smooth operation. The ADCW and ADHW models feature a "see through" panel that permits visual duct inspection without door removal.

Tekniske spesifikasjoner
  • Unik ref.rd-00317-179
  • ProduktfamilieAccess Fittings for Air Ductwork
  • ProduktgruppeAccess Doors
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2009-09-09
  • Utgavenummer1
Lenker
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriVVS - Kanaler