Ruskin Aluminum Adjustable Louver ELM90H
Ruskin Aluminum Adjustable Louver ELM90H
    Ruskin

    Ruskin Aluminum Adjustable Louver ELM90H

    The ELM90H Adjustable Louver - J-Style 70° angle is 6" deep and has a 70 degree blade angle. It features:

    • .125" thick extruded frame and blade construction
    • 58% free area.
    • Low torque operation and architecturally pleasing appearance with low leakage performance.
    • Concealed blade linkage is protected from weather exposure and reduces required installation depth.
    • Blade and jamb seal options provide tight blade-to-blade and blade-to-frame closure.
    Tekniske spesifikasjoner
    • Unik ref.rd-42
    • ProduktfamilieExterior Louvers and Grilles
    • ProduktgruppeAdjustable Louvers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2009-09-09
    • Utgavenummer1
    Lenker
    Klassifisering
    • BIMobject kategoriDører - Persienner