Ruskin Stationary Acoustical Louver with Airfoil Blade ACL845AF
Ruskin Stationary Acoustical Louver with Airfoil Blade ACL845AF
    Ruskin

    Ruskin Stationary Acoustical Louver with Airfoil Blade ACL845AF

    The ACL845AF Stationary Acoustical louver has 8" deep airfoil blades and a 45 degree blade angle. Its construction can be either formed steel or formed aluminum. This model features:

    • 28% Free Area
    • Insulated blades which provide weather protection and sound attenuation.
    • An architecturally pleasing appearance.
    • Airfoil blades, which have greater strength, provide for lower pressure drop and produce less sound.
    Tekniske spesifikasjoner
    • Unik ref.rd-6
    • ProduktfamilieFixed Exterior Louvers and Grilles
    • ProduktgruppeAcoustical Louvers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2009-09-09
    • Utgavenummer1
    Lenker
    Klassifisering
    • BIMobject kategoriDører - Persienner