84000 Series Vented Metal Lockers - Four Tier - 1 Wide

84000 Series Vented Metal Lockers - Four Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 84000 series 15" wide vented lockers provide visibility and maximum air flow with ample storage space for athletic and other environments. 15" wide four tier vented lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 15" wide and three (3) wide lockers are 45" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 15'' and 18'' depths. Sloping hoods, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Spesifikasjon
  •  Constructed of 16 gauge steel

    Ideal for health clubs, locker rooms, employee changing rooms, gyms and many other applications where visibility and maximum airflow is needed

    25% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have a compartment size that is 15" wide, 18" high and 15" or 18" deep

    Available as 1 wide or 3 wide units

    Each locker compartment includes a steel hasp assembly and can accommodate built-in combination or key locks, combination or key padlocks and factory installed electronic or resettable combination locks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Tekniske spesifikasjoner
  • Unik ref.84000_Series_Vented_Metal_Lockers_Four_Tier_1_Wide
  • ProduktfamilieMetal Lockers
  • Produktgruppe15" Wide Vented - Four Tier
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-03-20
  • Utgavenummer1
  • Bredde (tommer)15
Relatert
  • HovedmaterialeStål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriMøbler - Hyller og lagring
  • Uniclass 2015 kodePr_40_30_78_48
  • Uniclass 2015 beskrivelseLockers
  • CSI MasterFormat 2014 kode10 51 13
  • CSI MasterFormat 2014 tittelMetal Lockers
  • OmniClass-nummer23-19 13 11
  • OmniClass-tittelMetal Lockers
  • CSI UniFormat II kodeE2010
  • CSI UniFormat II tittelFixed Furnishings