MW-end lock 38
MW-end lock 38
MW-end lock 38

    MW-end lock 38

    This product is only available in Japan.


    "MW-end lock 38" can be used to fix the bracing of ㄷ-38 at the end with a sleeve wall, etc.

    [Features]

    ■Metal fitting that can fix the anti-sway at the end of the sleeve wall, etc.

    (ㄷ-38 only)

    ■Non-welding method

    [Features]

    Fixing the bracing end of ㄷ-38

    Spesifikasjon
    • MW-end lock 38

      [Applications]

      End Fixing Bracket (Type ㄷ-38)

      [Material]

      Hot-dip galvanized steel sheet 0.5mm

      [Sales unit] Case

      7.6kg/900 pcs.

    Tekniske spesifikasjoner
    • Unik ref.MWE38
    • ProduktfamilieLight Gauge Steel (LGS)
    • Produktgruppeceiiling and wall
    • TypeByggemateriale
    • Utgivelsesdato2022-10-31
    • Utgavenummer1
    Relatert
    • HovedmaterialeVarmforsinket
    • Designet iJapan
    • Produsert iJapan
    Klassifisering
    • BIMobject kategoriVegger - Vegg