Selecting the location and language will prioritise localised information. Continue
Door AD UP 75, Outward opening
Schüco

Door AD UP 75, Outward opening

Aluminium Door system with a basic depth of 75 mm in UP (Universal Platform)

Excellent insulation properties combined with high stability – the Schüco AD UP 75 door system offers high functional reliability for all requirements in luxury residential and commercial buildings.

  • High level of stability in the system
  • One barrel hinge for all applications: with clamping anchor technology
    as well as enhanced adjustment options for simple and time-saving install
  • Cable groove for secure, easy and time-saving laying of the cables 
  • Leaf weight of up to 200 kg, leaf dimensions (W x H) 1400 mm x 3000 mm 
Spesifikasjon
  • Schüco AD UP 75, thermally insulated aluminium door system with a basic depth of 75 mm.

    Design features:
    Externally flush-fitted door construction with continuous 7 mm shadow gap on the outside. Five-chamber profile construction, arranged symmetrically, consisting of three aluminium shells which are joined by means of special insulating bars without insulating foam. As hybrid insulating bars with a large fixed proportion between the inner and centre shells and a decoupled outer shell, the door leaf profiles must be designed with "split insulating bars". The decoupling must take place between the outer aluminium shell and the insulating bar to reduce the bi-metallic effect. The door leaves must have a four-sided mitred leaf profile. The sealing is carried out by one centre gasket and two rebate gasket levels. The fittings are installed in the aluminium centre shell, not in the insulating bar. An attachment to building structure is possible in the middle of the profile via the centre shell. If there are no other requirements specified for the sill by standards / guidelines / regional building regulations, the bottom door sill must be fitted with a stabilising, thermally broken aluminium threshold in between and corresponding water-resistant moulded pieces.

    Profile basic depths:

    •   75 mm Outer frame, mullion, transom
    •   75 mm Leaf frame (door)

    Profile face widths:

    •   63 mm Insert outer frame, inward-opening door
    •   37 mm Insert outer frame, outward-opening door
    • 127 mm Outer frame / sill, bottom
    •   76 mm Outer frame, side and top
    • 108 mm Mullion 
    • 108 mm Transom 
    • 119 mm Leaf frame, outward-opening 
    •   87 mm Leaf frame, inward-opening 
    •   44 mm Outer frame extension
Tekniske spesifikasjoner
  • Unik ref.schueco_ad_up_75_outward_opening
  • ProduktfamilieDoors (ADS / AD)
  • ProduktgruppeSchüco Doors
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-09-25
  • Utgavenummer3
  • Dybde (mm)75
Lenker
Relatert
  • Hovedmateriale PVC / Plast
  • Sekundært materialeGlass
Klassifisering
  • BIMobject kategoriDører - Dørsett
  • IFC-klassifiseringdør
  • UNSPSC-navnDoors
  • UNSPSC-kode301715
  • Uniclass 2015 kodeSs_25_30_20_25
  • Uniclass 2015 beskrivelseDoorset systems

Tilgjengelighet etter region

Europa Asia Nord Amerika Afrika Sør Amerika Oceania
Åland
Afghanistan
Anguilla
Algerie
Argentina
Amerikansk Samoa
Albania
Armenia
Antigua og Barbuda
Angola
Bolivia
Australia
Andorra
Aserbajdsjan
Aruba
Benin
Brasil
Cookøyene
Belgia
Bahrain
Bahamas
Botswana
Chile
Fiji
Bosnia-Hercegovina
Bangladesh
Barbados
Burkina Faso
Colombia
Fransk Polynesia
Bulgaria
Bhutan
Belize
Burundi
Ecuador
Guam
Danmark
Brunei
Bermuda
Den demokratiske republikken Kongo
Falklandsøyene (Malvinas)
Kiribati
Estland
Christmas Island
Canada
Den sentralafrikanske republikk
Fransk Guyana
Marshalløyene
Færøyene
De forente arabiske emirater
Cayman Islands
Djibouti
Guyana
Mikronesiaføderasjonen
Finland
Det britiske territoriet i Indiahavet
Costa Rica
Egypt
Paraguay
Nauru
Frankrike
Filippinene
Cuba
Ekvatorial-Guinea
Peru
New Zealand
Gibraltar
Georgia
Curaçao
Elfenbenskysten
Surinam
Niue
Guernsey
Hongkong
Den dominikanske republikk
Eritrea
Uruguay
Nord-Marianene
Hellas
India
Dominica
Eswatini
Venezuela
Norfolkøyene
Hviterussland
Indonesia
El Salvador
Etiopia
Ny-Caledonia
Irland
Irak
Grenada
Gabon
Øst-Timor
Island
Iran
Grønland
Gambia
Palau
Isle of Man
Israel
Guadeloupe
Ghana
Papua Ny-Guinea
Italia
Japan
Guatemala
Guinea
Pitcairn
Jersey
Jemen
Haiti
Guinea-Bissau
Salomonøyene
Kroatia
Jordan
Honduras
Kamerun
Samoa
Kypros
Kambodsja
Jamaica
Kapp Verde
Tokelau
Latvia
Kasakhstan
Jomfruøyene
Kenya
Tonga
Liechtenstein
Kina
Jomfruøyene
Komorene
Tuvalu
Litauen
Kirgisistan
Karibisk Nederland
Kongo
United States Minor Outlying Islands
Luxemburg
Kokosøyene
Martinique
Lesotho
Vanuatu
Malta
Kuwait
Mexico
Liberia
Wallis og Futuna
Moldova
Laos
Montserrat
Libya
Monaco
Libanon
Nicaragua
Madagaskar
Montenegro
Macao
Panama
Malawi
Nederland
Malaysia
Puerto Rico
Mali
Nord-Makedonia
Maldivene
Saint Kitts og Nevis
Marokko
Norge
Mongolia
Saint Lucia
Mauritania
Østerrike
Myanmar (Burma)
Saint Pierre og Miquelon
Mauritius
Polen
Nepal
Saint Vincent og Grenadinene
Mayotte
Portugal
Nord-Korea
Saint-Barthélemy
Mosambik
Romania
Oman
Saint-Martin
Namibia
Russland
Pakistan
Sint Maarten
Niger
San Marino
Palestina
Trinidad og Tobago
Nigeria
Serbia
Qatar
Turks- og Caicosøyene
Réunion
Slovakia
Saudi-Arabia
USA
Rwanda
Slovenia
Singapore
Sankt Helena
Spania
Sør-Korea
São Tomé og Príncipe
Storbritannia
Sri Lanka
Senegal
Svalbard og Jan Mayen
Syria
Seychellene
Sveits
Tadsjikistan
Sierra Leone
Sverige
Taiwan
Somalia
Tsjekkia
Thailand
Sør-Afrika
Tyskland
Turkmenistan
Sør-Sudan
Ukraina
Tyrkia
Sudan
Ungarn
Usbekistan
Tanzania
Vatikanstaten
Vietnam
Togo
Tsjad
Tunisia
Uganda
Vest-Sahara
Zambia
Zimbabwe